Overview
- Easy to transport
- Features a sweptback impeller design to achieve a homogeneous flow
- Hard-Iron wear parts
- Slurry seal system
- Internal cooling option
- Optional agitators
The troubleshooters from Flygt
Slurry sumps can be a headache. Pumps wear hard and fast. They need service between maintenance intervals. And to make matters worse, the sumps fill up with sediment.
Cantilever pumps are often not up to the task. We know, because that’s when Xylem gets the call: when an installed slurry pump is struggling to do its job.
With a wide range of pumps, plus a flexible modular system, Flygt can supply exactly the right pump for any application.
They just run
The Flygt H 5100 slurry pump is different. Following a planned maintenance schedule, this Flygt pump can work in even the coarsest, heaviest slurries and keep sumps solids free.