Overview
Product Features
- Designed to remain primed
- with the presence of water-dissolved gases
- when the suction line is not filled with liquid
- Delivery: up to 2.75 m³/h
- Head: up to 50 m
Close-coupled self-priming pumps with liquid side channel and star impeller. Designed to remain primed even in the presence of water-dissolved gases or when the suction line is not filled with liquid. The Nickel-plated brass impeller avoids possible jamming due to oxidation.