It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Horizontal multistage pumps Lowara e-HM

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Best-in class efficiency
  • Long service life
  • Low noise levels
  • Delivery: up to 29 m³/h
  • Head: up to 160 m

The e-HM series is a modern, robust designed pump

  • State-of-the-art hydraulics with best-in class efficiency combined with IE3 motors mean the lowest possible operating costs.
  • Thick sheet metal casing, high-quality bearings and stainless steel guarantees a long service life.
  • High-efficiency hydraulics, motor and thick sheet metal pump body keep the noise level to a minimum.

e-HM Residential:

Reliable water supply for most buildings; from family houses up to 10 floor apartment buildings. The e-HM is available in different versions

  • Bare pump
  • On/ off system with pressure switch and pressure tank
  • Semi constant pressure system with Genyo plus electronic pump controller
  • Constant pressure system with Resiboost variable speed controller
  • Very high efficiency Constant pressure system; HME Smart Pump with ultra premium efficiency IES2 variable speed package including IE5 motor and communication with BMS systems (up to 2,2 kW)

e-HM Industrial:

Full offering for numerous applications including washing & cleaning, water treatment and food & beverage industries.

  • AISI 304 or 316
  • Electropolished
  • Compact and high efficiency versions
  • Mechanical face seal and o-ring options

The e-HM is certified by WRAS, ACS and D.M. 174 for use with potable water.

How to service e-HM

Step by step tutorial video playlist on how to service an e-HM .

Specifications

Specifications

Documentation & Tools

Documentation & Tools

Interactive Tools

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page
Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochure

Manual

Technical Brochure