Overview
Product Features
- Pump made of stainelss steel AISI 316
- Open impeller with 20 mm free passage for solids handling
- Delivery: up to 54 m³/h
- Head: up to 24 m
These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for handling moderately aggressive liquids with suspended solids.