Overview
- Design according to ISO 5199
- Back pull out design for easy maintenance
- Delivery: up to 4,600 m³/h
- Head: up to 100 m
Volute casing pumps acc. to ISO 5199
Single Stage Pumps – LS, LC
Horizontal single stage endsuction pump with closed impeller and oil lubricated bearing frame.
Process design, back pull out for easy maintenance. Disassembly of impeller and bearing frame without dismantling of the pump casing and motor possible (spacer type coupling required). Suction branch axial, discharge radial upwards (optional horizontal possible). Drive by electric motor and flexible coupling arranged on common base plate.