Overview
Product Features
- Stainless steel pumps made of AISI 304 or AISI 316
- Delivery: up to 31 m³/h
- Head: up to 30 m
Wide range of stainless steel pumps for domestic and industrial applications.
Available on request: “V” version with FPM seals for temperatures up to 110°C and “N” version completely made of AISI 316 stainless steel.