Overview
- Variable speed operation ensures smooth pressure control and quiet performance without water hammer
- IES2 and highest hydraulics efficiency save money and reduce lifecycle costs
- Delivery: up to 90 m3/h
- Head: up to 150 m
The SMB series is a variable speed booster sets range, designed for water pressure boosting and transfer in applications such as
- Apartments, single- and multi-family houses, condominiums, residential buildings
- Hotels, restaurants, spas
- Industrial applications and others
SMB feature variable speed thanks to permanent magnet motors and integrated variable frequency drives. This ensures energy savings and quiet operation.
SMB are available with one, two or three pumps:
- e-HME series: horizontal multistage, stainless steel pumps
- e-SVE series: vertical multistage, stainless steel pumps
- VME series: vertical multistage, close-coupled pumps
Benefits
- Compact design. SMB is also available with e-SVE..R pumps to fit installations when limited footprint is a must
- Money saving and lifecycle costs reduction thanks to IES2 and highest hydraulics efficiency
- SMB booster sets are certified for drinking water use
- SMB booster sets are easy to commission and operate, thanks to a friendly interface with preset parameters
- Quiet performance
- Reliability