It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pressure Boosting

Water supply and pressure boosting systems

Water supply systems in modern buildings demands reliable energy efficient products that adjust to the need and can easily be connected to a building monitoring system. Xylem water supply products and solutions offer exactly that. As all Xylem products, the water supply range meets modern costumer’s high expectations on reliability, energy efficiency and easy to install and service to achieve lowest possible life cycle cost.

The Xylem offer for water supply and pressure boosting systems

Packed systems
Complete, ready to install solutions with one or several pumps, pump control (variable or fixed speed), pressure transmitters and valves, all mounted on a frame.

Pumps
Borehole, multistage and end suction pumps in cast iron or stainless steel ranging from 0,25 kW to above 300 kW and heads exceeding 800 m to cover from small up to very large and high buildings.

Pump controllers
Variable speed pump controllers to adjust the capacity exactly to the demand.

Treatment
UV and ozone systems for in line installation.

 

Products Brands
Products
Instrumentation, Control, Automation & Telemetry
Instrumentation, Control, Automation & Telemetry

Monitoring and control products help you remain in full control around the clock.

Types of Xylem Pumps
Types of Xylem Pumps

Information, application tips and technical data for all of our pump types.

Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.

Lowara
Lowara

Lowara reliable and economical solutions for pumping and circulating clean or dirty water.