It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Source Water

Making smarter use of water starts with more efficient ways to move it from lakes, rivers and tailing ponds for use in processing and cleaning. Xylem can help you reduce the costs of water management through transport systems that integrate with packaged treatment systems to help assure water quality throughout your process. Our decades of experience providing pumps, controls and service to the mining industries have helped us create containerized treatment systems that provide the mobility and easy installation your operation requires.

Products Brands
Products
Multi-Stage Pumps
Multi-Stage Pumps

Vertical and horizontal multistage pumps in stainless steel or cast iron.

Borehole Pumps
Borehole Pumps

4" - 12", casted or fabricated in AISI 304, 316 or duplex stainless steel for long life

Submersible Pump
Submersible Pump

Submersible pumps can handle small drainage jobs to larger dewatering projects.

Pressure Booster Sets
Pressure Booster Sets

Complete single or multi pump, variable or fixed speed booster sets.

End Suction Pumps
End Suction Pumps

Unmatched range of end suction pumps in cast iron or stainless steel.

Split Case & Double Suction Pumps
Split Case & Double Suction Pumps

Vertically or horizontally split pumps with multiple flange orientation.

Automatic Self-Priming Pumps
Automatic Self-Priming Pumps

Godwin pumps prime and re-prime automatically from dry.

Godwin Heidra Series
Godwin Heidra Series

Godwin Heidra pumps - reliable hydraulic submersible pumps.

Instrumentation, Control, Automation & Telemetry
Instrumentation, Control, Automation & Telemetry

Monitoring and control products help you remain in full control around the clock.

UV Disinfection Systems
UV Disinfection Systems

Chemical-free disinfection of wastewater, drinking and industrial waters.

Water Disinfection Systems & Wastewater Treatment
Water Disinfection Systems & Wastewater Treatment

Chemical-free, environmentally-friendly disinfection and oxidation systems

Water & Wastewater Filtration Systems
Water & Wastewater Filtration Systems

Filtration is the mechanical or physical operation which is used for separation of solids

Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.

Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.

Goulds Water Technology
Goulds Water Technology

Centrifugal and turbine pumps, controllers, variable frequency drives, and accessories

Leopold
Leopold

Filtration and clarification solutions for the water and wastewater industry.

Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.

MJK
MJK

Instrumentation for control of drinking water, sewage water and industrial water treatment

Sanitaire
Sanitaire

Biological wastewater treatment solutions for public utility and industrial applications.

Wedeco
Wedeco

Reliable and environmentally-friendly water and wastewater treatment technologies.