It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Fine Bubble Aeration

Showing 1 – 3 of 3

Sanitaire

Ceramic disc diffusers

  • Handles aeration ofhighly corrosive wastewater
  • Specializedcompression molding delivers high oxygen transfer efficiency
  • Life expectancy of20+ years with...

Sanitaire

Silver Series II LP membrane disc diffusers

  • Ideal for sludge and other heavy-duty applications
  • Low-pressure versionof the Sanitaire Silver Series II membrane
  • Handles airflow up to17 Nm(3)/h (10...

Sanitaire

Silver Series II membrane disc diffusers

  • Ideal for air-on/air-off applications such as SBRs, aerobic digesters, and anoxic swing zones, as well as continuous operation
  • Over 22 million...