The world's most compact medium pressure UV system for Aquatics and Municipal Drinking Water applications
The WF range is the next generation of medium pressure UV systems. The WF, also known as the Wafer due to its unique UV chamber design, will offer the most compact UV system available in the market today. At around a third of the size of comparative UV systems, and with significantly reduced maintenance space, the WF series promises to offer easy-to-install and retrofit solutions that will fit the tightest of plant rooms.
While the WF range is designed to be the most compact UV system on the market; its hydraulically optimized reactor design and leading polychromatic lamp technology will also make it one of the most efficient and best-performing. As a minimum, the WF range will provide a 99.9% reduction of chlorine-resistant microorganisms such as Cryptosporidium and Giardia making it ideal for drinking water applications. Specific models within the range are also validated to the US EPA UVDGM validation protocol making them the units ideal for validated applications.
Operators will also benefit from the inclusion of the premium SPECTRA 3 control system as standard, which includes a wide range of features such as data stream monitoring, process interlocks, and programmable set points. A key feature includes variable power stepping from 100% to 30% power at no extra cost, allowing operators to optimize the operational power of their system to match bather loads and pool opening times.
Treatment of: