It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
  • HVAC costs

    Cost control is increasingly problematic due to rising energy prices and the need for HVAC systems to face ever-increasing pressure from a changing climate.

HVAC costs

The costs associated with HVAC have always represented a substantial investment. Effective systems come at a price, and ongoing maintenance and updates contribute to additional expenses. In recent years, these costs have surged, seemingly exponentially, as an increasingly unpredictable climate places greater demands on HVAC systems. This has led to the need for more frequent maintenance and upgrades and a reduced lifespan for other systems that have needed completely replacing.

Simultaneously, factors such as inflation and rising energy prices contribute to the mounting costs. Effectively combating these challenges involves maximising the use of technological advancements to enhance efficiency and create ecologically and energy-efficient systems.

Efficient cost analysis

While “energy efficiency” may have become a buzzword, it remains a crucial consideration at the core of addressing costs. While the rising awareness of climate change may have propelled it to the forefront of public attention, where cost control is concerned it’s an integral part of creating budget-friendly systems capable of meeting performance needs.

Fortunately, as much as our scientific advancement has cost the planet it has also provided methods of energy conservation and alternatives to fossil fuels, contributing to the creation of energy-efficient and cost-effective systems.

The expenses associated with powering systems are not solely driven by fuel efficiency; various factors influence the costs of running and maintaining HVAC systems. Fortunately, technological advancements allow for more accurate monitoring and analysis of costs, facilitating the ongoing calibration of HVAC systems to run in the most cost-efficient manner moment-to-moment. It also opens the door to developing new ways to reduce costs in the future.         

Our solutions

At Xylem, we offer a range of variable speed packaged booster sets. Upgrading from old, traditional fixed speed systems can result in up to a 70% reduction in energy consumption. Additionally, we provide smart self-integrated pumps and controllers.

Most of our products can be adapted to meet your plants' immediate needs and critical requirements. Discover how Xylem’s solutions can support your approach to HVAC efficiency and cost-effectiveness. 

Back to HVAC