It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Pump Overview

HVAC
Showing 1 – 7 of 7

BM Mixing modules for hydronic heating

Control stations with integrated circulation pump for professional connection of surface heating systems up to 200 m², also ideal for under floor heating...
Features:
  • For surface heating systems up to 200 m2
  • Ideal for under floor retrofitting

Wet Rotor Circulators

ecocirc BASIC High efficiency circulators

Ecocirc – a smarter choice The Lowara Ecocirc circulation pumps are designed for water circulation in heating, air conditioning and domestic hot water systems....
Features:

• High efficiency pumps with ECM-technology and permanent magnet rotor
• Low power consumption
• EEI...

Wet Rotor Circulators

ecocirc PREMIUM High efficiency circulators

Highly efficient circulators for domestic heating High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc PREMIUM can be operated...
Features:

Features

  • Multi display showing power consumption, head and flow
  • Plug, easily assembled and connected without any...

Wet Rotor Circulators

ecocirc XL and XLplus High efficiency circulators

Highly efficient wet rotor circulator The new Lowara ecocirc XL and XLplus are the wet rotor circulators that provide state-of-the-art technology in...
Features:
  • For hot and cold media including geothermal and solar systems
  • Different operation modes adopted to all real life...

High Efficiency Hot Water Circulators

ecocirc XLN and XLNplus

Highly efficient stainless steel wet rotor circulator The Lowara ecocirc XLN and XLNplus are the wet rotor circulators that provide state-of-the-art technology...
Features:
  • For hot water systems
  • Different operation modes adopted to all real life situations
    • Automatic proportional pressure...

Wet Rotor Circulators

Ecocirc+

Ecocirc+ – an even smarter choice The Lowara Ecocirc+ circulation pumps are designed for water circulation in heating, air conditioning and domestic hot water...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Control...

TP 1 Condensate removal pump

The TP1 is a condensate removal pump for condensing boilers and air conditioning systems. By using the innovative spherical motor design, the unit is high...
Features: Specifications
  • Delivery: up to 0.45 m³/h
  • Head: up to 5 m
  • Power supply: both single and three-phase 50 Hz
  • Power: up to 0.03...