It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all condensate return packages

TP 1 Condensate removal pump

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Specifications

  • Delivery: up to 0.45 m³/h
  • Head: up to 5 m
  • Power supply: both single and three-phase 50 Hz
  • Power: up to 0.03 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: to 60 °C

The TP1 is a condensate removal pump for condensing boilers and air conditioning systems. By using the innovative spherical motor design, the unit is high efficient and silent running.

Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochures

Manuals