It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wet Rotor Circulators TLC, TLCH Fixed speed circulators

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Delivery: up to 12 m³/h
  • Head: up to 12 m

TLC and TLCH threaded fixed speed wet rotor circulators for residential and light commercial heating applications.

Specifications

  • Delivery: up to 12 m³/h
  • Head: up to 12 m
  • Power supply: single-phase 50 Hz
  • Power: from 0.03 kW up to 0.40 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C

Not for sale within EU/EEA

Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.