It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sekamatik 50 Compact wastewater lifting stations with 1-2 grinder pumps

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Not applicable

Sekamatik 50 is a compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution whenever sanitary appliances are located at a lower level than the main gravity sewer system.

The grinder pumps macerate incoming particles, allowing the use of small pipe diameters. This and the compact footprint make the Sekamatik 50 easy to install and ideal to use in buildings away from the main sewer line.

The Sekamatik 50 operates fully automatic and up to three sanitary units can be connected.

Designed in accordance with EN 12050.

Specifications

Specifications

General Specification
Sekamatik 50
Flow
up to 22 m3/h
Head
up to 32 m
Volume (total)
46 l
Power supply
Single and three phase 50 Hz
Power
from 1,1 kW up to 1,9 kW
Number of pumps
1 or 2
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochure

Sekamatik (en)