It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sekamatik 400/800 High volume compact wastewater lifting stations

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Fully automatic
  • Odor free
  • EN 12050 compatible
  • Flow: up to 200 m3/h
  • Head: up to 37 m

Sekamatik 400 and 800 lifting stations are fully automatic, compact, cost effective and odor free solution for handling wastewater in buildings. It’s the ideal solution whenever sanitary appliances are located at a lower level than the main gravity sewer system.

The Sekamatik 400 and 800 has one or two separately attached full size sewage pumps with channel or vortex hydraulics for problem free handling of wastewater. The size is suitable for large commercial and public buildings. A tandem version with higher capacity is available.

Designed in accordance with EN 12050.

 

Specifications

Specifications

General Specification
Sekamatik 400/800
Flow
up to 200 m3/h
Head
up to 37 m
Volume (total)
up to 800 l
Power supply
Single and three phase 50 Hz
Power
from 0,9 kW up to 11,5 kW
Number of pumps
1 or 2
Documentation & Tools