It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sekamatik 300 High volume compact wastewater lifting stations with 2 pumps

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Not applicable

Sekamatik 300 is a fully automatic, compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution whenever sanitary appliances are located at a lower level than the main gravity sewer system.

The Sekamatik 300 has an integrated check valve and is equipped with vortex hydraulics for problem free pumping. The size is suitable for commercial and public buildings. A tandem version with higher capacity is available.

Designed in accordance with EN 12050.

Specifications

Specifications

General Specification
Sekamatik 300 High volume compact
Flow
up to 60 m3/h
Head
up to 18 m
Volume (total)
up to 600 l
Power supply
Single and three phase 50 Hz
Power
from 1,7 kW up to 3,3 kW
Number of pumps
1 or 2
Documentation & Tools