It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sekamatik 200 Compact under floor gray water lifting station

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Not applicable

The Sekamatik 200 is a fully automatic, compact and odor free lifting station for grey water designed for under floor installation. It features an odor-tight cover plate with floor drain or tile frame. The frame and plate is adjustable to align perfectly with the floor level. The Sekamatik 200 has an incorporated check valve to prevent backflow.

Designed in accordance with EN 12050.

 

Specifications

Specifications

General Specification
Sekamatik 200 Compact
Flow
up to: 5,5 m3/h
Head
up to: 14 m
Volume (total)
40 l
Power supply
Single phase 50 Hz
Power
from 0,18 kW up to 1,1 kW
Number of pumps
1
Solutions

Solutions

Recommended Solutions

Wastewater Systems
Building Systems Wastewater Systems