It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sekamatik 100 Compact wastewater lifting stations with 1-2 pumps

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Not applicable

Sekamatik 100 is a fully automatic, compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution whenever sanitary appliances are located at a lower level than the main gravity sewer system.

The Sekamatik 100 has an integrated check valve and is equipped with vortex hydraulics for problem free pumping and sewage. The size is suitable for residential and smaller commercial buildings.

Designed in accordance with EN 12050.

 

Specifications

Specifications

General Specification
Sekamatik 100 Compact wastewater lifting stations with 1-2 pumps
Flow
up to 50 m3/h
Head
up to 15 m
Volume (total)
up to 95 l
Power supply
Single and three phase 50 Hz
Power
from 1,1 kW up to 2,1 kW
Number of pumps
1 or 2
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochure

Sekamatik (en)