It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sekamatik 10 Compact wastewater lifting station with macerator

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Not applicable

Sekamatik 10 is a compact, cost effective, odor free and easy to install solution for handling domestic wastewater in buildings. It’s the ideal solution whenever sanitary appliances are located where the main sewer system can’t be reached by gravity. Like an extra toilet or a bathroom in the basement or in an attic.

The Sekamatik 10 operates fully automatic and up to three sanitary units can be connected.

The Sekamatik 10 is very easy to install. The very compact footprint allows installation under a wash basin, behind the toilet or in other confined spaces. The macerator will efficiently cut incoming particles allowing the use of small pipe diameter.

THE MODELS

10E 8M: unit with stainless steel pump, suitable for grey water.
10E 7M and 15M: units with macerator, suitable for wastewater containing fecal matters

Specifications

Specifications

General Specification
Sekamatik 10
Delivery
up to 16 m³/h
Head
up to 18 m
Volume (total)
up to 11 l
Power supply
Singlephase 50 Hz
Power
up to 0,35 kW
Temperature of pumped liquid
max 35 °C
Documentation & Tools