It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Pressure Booster Sets

Constant Water Pressure System ResiBoost

Overview Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Complete constant pressure sets for residential water supply
  • Energy efficient
  • Very easy to set up
  • Delivery: up to 28 m³/h
  • Head: up to 95 m

The ResiBoost is a series of constant pressure systems for residential water supply. It’s a complete packaged solution including Lowara stainless steel pumps, a variable speed drive and all other necessary components in one package.

The unit is programmed for constant pressure and it easy to setup and operate, just setting the required pressure (Plug and Play).

ResiBoost is designed to be safe and secure including built in overcurrent, incorrect supply voltage, short circuit and dry run protections. It can also be manually by-passed in case of a VFD failure.

The ResiBoost is available with the following pumps:

  • e-HM vertical multistage pump
  • VM horizontal multistage pump
  • BG self-priming pump
  • e-GS 4” borehole pump
  • Scuba 5” well pump

How to install and set up ResiBoost

Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Water Pressure
Residential Water Pressure
Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochures

Manual