It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

PRESFIX Packaged pressurisation sets

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

N/A

Lowara Presfix pressurisation units are designed to replace water that has been lost through system leakage and to maintain the system design fill pressure in sealed heating and chilled water systems in accordance with BS7074 parts 1,2 & 3.

Presfix units also provide safety circuits locking out the boiler / chiller in the advent of high/ low pressures occurring. Expanded water is accommodated in membrane vessel/s that are supplied separately and normally installed alongside the Presfix unit.

Presfix Beta Mk2: Automatic make-up units for sealed heating and chilled water systems. Microprocessor single or twin unit.2.8, 5.8 or 8 bar versions available.

Presfix Beta Mk2 Dual system: Combined heating and chilled water system in one unit.

Presfix Alfa: Open frame automatic make-up units for sealed heating and chilled water systems. Single pump units 5.5 bar.

Solutions

Solutions

Recommended Solutions

Pressure Boosting
Building Systems Pressure Boosting
Documentation & Tools

Brochure

PRESFIX Packaged Pressurisation Sets