It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Peripheral Pumps

Peripheral Pumps P, PAB, PSA

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Delivery: up to 3.72 m³/h
  • Head: up to 82 m
  • Temperature up to 80°C
  • Bronze version for sea water

The Lowara P series peripheral pumps are designed to deliver low flows at high pressure. The advantage of the peripheral pump design is its capability to transport liquids with relatively high gas content without flow cut off.

Versions available:

  • PB version with bronze pump body for sea water.
  • PK version compatible with hot water up to 80°C.
  • PBK version with bronze pump body compatible with hot water up to 80°C.
Specifications

Specifications

General Specification
P, PAB, PSA
Delivery
up to 3.72 m³/h
Head
up to 82 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.30 kW up to 1.10 kW
Maximum operating pressure
10 bar
Temperature of pumped liquid
from -10 °C to 80 °C
Solutions

Solutions

Recommended Solutions

Ware Washing and Waste Management
Food & Beverage Services Ware Washing and Waste Management
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochures

Manuals