It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Lowara Outdoor Packaged Pumping Stations

MIDIBOX, SINGLEBOX PLUS, DOUBLEBOX PLUS

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Wastewater pumping stations for indoor and outdoor installation
  • Designed according to EN 12050
  • Flows up to 85 m3/h
  • Heads up to 25 m
  • Volume up to 550 l

The ideal solution when domestic clean water, rain water, gray water and wastewater must be delivered to sewer mains located at a higher level, or where gravity drainage is not possible.

For further technical information please see our MINIBOX, MIDIBOX, SINGLEBOX PLUS, DOUBLEBOX PLUS, MAXIBOX PLUS technical catalogue.

Specifications

Specifications

Specifications
Midibox
Singlebox
Doublebox
Flow m3/h
19
42
85
Flow m3/h
11
25
25
Volume (total) l
110
270
550
Power supply
Single and three phase 50 and 60 Hz
Single and three phase 50 and 60 Hz
Single and three phase 50 and 60 Hz
Power kW
0,25 - 0,75
0,55 - 1,5
0,55 - 1,5
Number of pumps
1
1
2
Solutions

Solutions

Recommended Solutions

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Wastewater
Residential Wastewater
Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochures