Variable Speed Pressure Booster Sets Lowara GHV

Overview
- Fully automatic
- All pumps are individually variable speed controlled for best economy and system reliability
- Equipped with 1 to 4 Lowara e-SV multistage pumps and Hydrovar HVL variable speed controllers
- Easy to install and commission, no advanced programming necessary
- Communicate with BMS systems
- Certified for use with potable water
- Delivery: up to 640 m³/h
- Head: up to 160 m
The Lowara GHV series booster sets are fully automatic booster sets for water supply, water pressure increase and water transfer in condominiums, office buildings, hotels, public buildings, industries and other applications.
The GHV series is equipped with 1 to 4 e-SV vertical multistage pumps, each one fitted with a Hydrovar HVL variable frequency drive, pressure transmitters and a control panel, all mounted on a frame for easy installation. The GHV series is easy to program, designed for maximum energy efficiency and can communicate with a BMS system via Modbus or BACnet.
The GHV series is certified for use with potable water.
GHV booster sets are avaialble with up to 8 pumps. Other pump types and other special versions are available on request.
Technical Drawings
Solutions
Recommended Solutions








Documentation & Tools
Interactive Tools

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

When your equipment requires spare parts, repair or maintenance, we're here to support you.