It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Heating & Cooling Circulators

Wet Rotor Circulators ecocirc PREMIUM High efficiency circulators

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features

Features

  • Multi display showing power consumption, head and flow
  • Plug, easily assembled and connected without any tools
  • Automatic air purge, allows the ecocirc PREMIUM to effectively remove the air from the pump housing and motor chamber  and afterwards return to its settings

Specifications

  • Delivery: up to 3.2 m³/h
  • Head: up to 6 m
  • Power supply: both single and three-phase 50 Hz and 60 Hz
  • Power: from 10 W up to 50 W
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C

 

Highly efficient circulators for domestic heating

High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc PREMIUM can be operated either on automatically adjusted speed or on manual set speed, which makes it suitable for applications like radiant heating (one- and two pipe systems), underfloor and surface heating, boiler feed, solar stations and similar applications.

The impressively simple shaftless spherical motor design has only one single self-aligning bearing and no shaft, which significantly reduces the number of costly and complicated parts. And of course ecocirc PREMIUM delivers high efficiency, the EEI value exceed the ErP 2015 level.

The ecocirc PREMIUM is a truly reliable circulator featuring Anti-Block technology, dry-run protection and inrush current limitation. The Anti-Block technology efficiently prevents magnetite to enter the rotor chamber thus prevents blockage even in old systems. The dry-run protection and the inrush current limitation protect the motor from being overheated if dry running and damaged by high inrush currents.

Three stepless control options

  • stepless manual set fixed speed
  • automatic proportional pressure control Δp-v
  • automatic constant pressure control Δp-c

Features

  • Multi display showing power consumption, head and flow
  • Plug, easily assembled and connected without any tools
  • Automatic air purge, allows the ecocirc PREMIUM to effectively remove the air from the pump housing and motor chamber  and afterwards return to its settings

Replacement guide

Eventually old pumps need to be replaced. With the new high efficiency ecocirc range, it pays back to replace a 5 year old pump fixed speed pump already today. The difference in efficiency makes the investment profitable already after two years (depending on operation time).

The replacement guide contains information on like for like replacement models and can be found under Documentation and Tools.

Specifications

Specifications

General Specification
ecocirc PREMIUM
Delivery
up to 3.2 m³/h
Head
up to 6 m
Power supply
single-phase 50 Hz and 60 Hz
Power
from 10 W up to 50 W
Maximum operating pressure
10 bar
Temperature of pumped liquid
from -10 °C to 110 °C
Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
HVAC
Residential HVAC
Documentation & Tools

Interactive Tools

Lowara Circulator Replacement Guide

An extensive guide with like for like replacements for wet rotor circulators

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochures

Guideline

Technical Brochure