It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

High Efficiency Hot Water Circulator ecocirc N domestic hot water circulator

Overview Solutions
Overview

Overview

Product Features

Features

  • Plug, easily assembled and connected without any tools
  • Automatic air purge, allows the ecocirc N to effectively remove the air from the pump housing and motor chamber and afterwards return to its settings

Specifications

  • Delivery: up to 3.2 m³/h
  • Head: up to 6 m
  • Power supply: single-phase 50 Hz and 60 Hz
  • Power: from 10 W up to 50 W
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C

 

Affordable efficiency for domestic hot water circulation

High efficiency pumps with ECM-technology and permanent magnet rotor. The pump housing is made of stainless steel (AISI 304) to make the pump compliant for use in domestic hot water systems.

The impressively simple shaftless spherical motor design has only one single self-aligning bearing and no shaft, which significantly reduces the number of costly and complicated parts. And of course ecocirc BASIC N delivers high efficiency, the EEI value exceed the ErP 2015 level.

Two stepless control options

  • stepless manual set fixed speed
  • automatic proportional pressure control Δp-v
Solutions

Solutions

Recommended Solutions

Hot Water Circulation
Building Systems Hot Water Circulation
Hot Water Systems
Residential Hot Water Systems