Horizontal multistage pumps Lowara e-HM

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • State-of-the-art hydraulics with best-in class efficiency with high efficient motors mean the lowest possible operating costs.
  • Thick sheet metal casing in AISI 304 or in AISI 316, high-quality bearings and stainless steel guarantees a long service life.
  • High-efficiency hydraulics, motor and thick sheet metal pump body keep the noise level to a minimum.
  • Mechanical face seal and o-ring options

The e-HM series is a modern, robust designed pump

  • State-of-the-art hydraulics with best-in class efficiency with high efficient motors mean the lowest possible operating costs.
  • Thick sheet metal casing in AISI304 or in AISI 316, high-quality bearings and stainless steel guarantees a long service life.
  • High-efficiency hydraulics, motor and thick sheet metal pump body keep the noise level to a minimum.
  • Mechanical face seal and o-ring options

The e-HM is certified by WRAS, ACS and D.M. 174 for use with potable water.

e-HM Residential:

Reliable water supply for most buildings; from family houses up to 10 floor apartment buildings. The e-HM is available in different versions

  • Stand alone pump with fixed-speed motor
  • On / off system with pressure switch and pressure tank
  • Semi constant pressure system with Genyo plus electronic pump controller
  • Constant pressure system with resiboost variable speed controller up to 1,5 kW
  • e-HME: Variable speed Smart Pump with ultra premium efficiency IES2 drive package including a permanent magnet IE5 motor (up to 2,2 kW)

e-HM Industrial:

Full offering for numerous applications including washing & cleaning, water treatment and food & beverage industries.

  • Stand alone pump with fixed-speed motor
  • e-HME: Variable speed Smart Pump with ultra premium efficiency IES2 drive package including a permanent magnet IE5 motor (up to 2,2 kW)
  • e-HM hydrovar® X: Fully integrated variable speed solution (IES2) with assisted reluctance high efficient IE5 motor with built-in intelligence and communication (3 kW to 5,5 kW)

How to service e-HM

Step by step tutorial video playlist on how to service an e-HM .

Specifications

Specifications

Documentation & Tools

Documentation & Tools

Interactive Tools

e-HM technical documents

Get additional technical information about your Lowara products here. Can only be viewed in Internet Explorer and Edge browsers.

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Brochure

Manual

Technical Brochure