It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Lowara Smart Pump Overview

Showing 49 – 72 of 80

Peripheral Pumps

P, PAB, PSA

The Lowara P series peripheral pumps are designed to deliver low flows at high pressure. The advantage of the peripheral pump design is its capability to...
Features:
  • Delivery: up to 3.72 m³/h
  • Head: up to 82 m
  • Temperature up to 80°C
  • Bronze version for sea water

Packaged Pumping Stations

Packaged Pumping Station Offering a wide choice of pumps and controls, Xylem Lowara UK Packaged Pumping Stations can be sized to suit most individual...
Features:

Specifications
Power supply: both single and three-phase 50 Hz

PRESFIX Packaged pressurisation sets

Lowara Presfix pressurisation units are designed to replace water that has been lost through system leakage and to maintain the system design fill pressure in...
Features:

N/A

Pressure Vessels

Fixed diaphragm tank features Lowara’s fixed membrane tanks are constructed with a virgin polypropylene liner combined with an FDA approved high grade butyl...
Features: Features and benefits
  • Maintenance free
  • 5 year warranty
  • Horizontal and vertical installation
  • Capacitites from 2 to 5.000...

Control Panels

Q series

QSM – QPC – QPCS – QMC – QMCS – QTD – Q3D – Q3Y – Q3A – Q3SF – QDRM singlephase – QDR threephase – 9QDRM2 singlephase – 9QDR2 threephase – QCL5 – QCL10 –...
Features:
  • From 0.25 kW up to 315 kW

Control Panels

Q-smart Single phase electronic control panel

Q-Smart single-phase electronic control panel for 1 or 2 fixed speed pumps. Over 50 different combinations available within this one product that can be used...
Features:
  • Controls one or two pumps
  • Pre-programmed packages for easy installation
  • Built in overload circuit breaker(s)
  • Power up to...

Constant Water Pressure System

ResiBoost

The ResiBoost is a series of constant pressure systems for residential water supply. It’s a complete packaged solution including Lowara stainless steel pumps,...
Features:
  • Complete constant pressure sets for residential water supply
  • Energy efficient
  • Very easy to set up
  • Delivery: up to 28...

Variable and Fixed Speed Pressure Booster Sets

Resvari & Resfix

Resvari (variable speed) and Resfix (fixed speed) Booster set for domestic dwellings. An ever increasing demand on our water supply lines can sometimes lead to...
Features:
  • Variable or fixed speed
  • Specially developed for domestic dwellings

Close-coupled Submersible Pumps

Scuba

The new SCUBA compact close-coupled submersible pump from Xylem brings a new level of reliability and flexibility to primary water supply options for wells,...
Features:
  • Float switch can be installed when required at workshop or on the field
  • Drinking water WRAS certified product
  • Balanced...

Sekamatik 10 Compact wastewater lifting station with macerator

Sekamatik 10 is a compact, cost effective, odor free and easy to install solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 100 Compact wastewater lifting stations with 1-2 pumps

Sekamatik 100 is a fully automatic, compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 200 Compact under floor gray water lifting station

The Sekamatik 200 is a fully automatic, compact and odor free lifting station for grey water designed for under floor installation. It features an odor-tight...
Features:

Not applicable

Sekamatik 300 High volume compact wastewater lifting stations with 2 pumps

Sekamatik 300 is a fully automatic, compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution...
Features:

Not applicable

Sekamatik 400/800 High volume compact wastewater lifting stations

Sekamatik 400 and 800 lifting stations are fully automatic, compact, cost effective and odor free solution for handling wastewater in buildings. It’s the ideal...
Features:
  • Fully automatic
  • Odor free
  • EN 12050 compatible
  • Flow: up to 200 m3/h
  • Head: up to 37 m

Sekamatik 50 Compact wastewater lifting stations with 1-2 grinder pumps

Sekamatik 50 is a compact, cost effective and odor free solution for handling domestic wastewater in buildings. It’s the ideal solution whenever sanitary...
Features:

Not applicable

Solids Handling End Suction Centrifugal Pumps

SHO

The Lowara SHO is a centrifugal pump with an open and recessed impeller design allowing free passage for solids. Maximum free passage is 40 mm. The main...
Features:
  • Corrosion resistant design in AISI 316/ASTM CF8M
  • Recessed impeller for free passage: up to 40 mm
  • Delivery: up to 56...

Variable Speed Pressure Booster Sets

SMB

The SMB series is a variable speed booster sets range, designed for water pressure boosting and transfer in applications such as Apartments, single- and...
Features:
  • Variable speed operation ensures smooth pressure control and quiet performance without water hammer
  • IES2 and highest...

Submersible Dewatering Unit

SOS Kit

The Lowara SOS Kit provides a quick and easy solution in case of flooded basements, garages and residential buildings. The kit is composed of a stainless steel...
Features:
  • Complete kit including:
    • Sturdy Lowara DOC3 drainage pump
    • 6 m flexible hose with quick coupling
    • Plastic box for storage or...

Self-Priming Pumps

SP

Close-coupled self-Priming pumps with liquid side channel and star impeller. Designed to remain primed even in the presence of water-dissolved gases or when...
Features:
  • Designed to remain primed
    • with the presence of water-dissolved gases
    • when the suction line is not filled with...

Constant Water Pressure System

SPHERE UNITS, BLOCK AND GENYOSYSTEM

Small, built-in, fully automatic pressure boosters. These units consist of a single phase pump, diaphragm tank, pressure switch, pressure gauge and various...
Features:
  • Compact, fully automatic constant pressure boosters
  • Self priming or high pressure pumps
  • Sphere and Block units with...

Suction Diffuser Plus

The Lowara Suction Diffuser Plus is an angle pattern straightening fitting that enables the pumping system to function at the most optimum performance...
Features:
  • Eliminates recirculation zones
  • Directing flow toward the pump
  • Maximizing pump efficiency retention
  • Sizes from DN 50 x DN40...

Immersed Multistage Pumps

SVI

Versatile range of stainless steel multistage pumps for tank mounting.
Features:
  • Delivery: up to 120 m³/h
  • Head: up to 240 m

Hot Water Circulator

TLCN, TLCHN

Fixed speed hot water circulator with stainless steel pump housing TLCN – TLCHN are residential and light commercial circulators for circulation of hot water...
Features:
  • Stainless steel pump housing
  • Manually set three speed motor
  • Delivery: up to 12 m³/h
  • Head: up to 12 m

TP 1 Condensate removal pump

The TP1 is a condensate removal pump for condensing boilers and air conditioning systems. By using the innovative spherical motor design, the unit is high...
Features: Specifications
  • Delivery: up to 0.45 m³/h
  • Head: up to 5 m
  • Power supply: both single and three-phase 50 Hz
  • Power: up to 0.03...