It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Borehole Pumps

Submersible Motors for 4" to 12" Borehole Pumps 4OS, L4C, L6C, L6W, L8W, L10W, L12W

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Water or oil filled designs
  • Canned or rewindable designs
  • Power: up to 300 kW
  • Max immersion depth: 350 m

The wide range of Lowara 4” to 12” submersible borehole motors offers advanced solutions to provide water in all conditions without wasting money: high efficiency and long lasting design are the key values of both the canned and the rewindable versions.

4OS: 4” oil filled rewindable.
L4C: 4” water filled canned.
L6C: 6” water filled canned.
L6W: 6” water filled rewindable
L8W, L10W, L12W: 8”-12” water filled rewindable

Specifications

Specifications

General Specification
4OS, L4C, L6C, L6W, L8W, L10W, L12W Submersible motors
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 300 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
350 m
Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochures

Technical Brochure