Flygt Vortex Pumps Flygt Vortex Impeller D 3085

Overview
- Robust and reliable
- Free flow-through passage
- Reduced wear
- Low maintenance requirements
- Handles sludge concentration up to 4% of dry solids
WASTEWATER VORTEX PUMP
The Flygt D 3085 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the volute, providing free flow-through passage of solids and liquids. The risk of clogging or low performance is completely eliminated.
Engineered for demanding environments, the Flygt D 3085 easily transports media for municipal sewage, industrial wastewater and a wide range of other applications.
LOW MAINTENANCE REQUIREMENTS
The vortex design gives reduced radial forces on the impeller and shaft, which enables operation at very low flows or close to the shut-off head for extended period of time without any damage or requirement for maintenance. All components are specially designed and manufactured to optimize operation and prolong pump service life.
- Cast iron. Robust and durable.
- Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
- Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
- Spin-out design protect seals from abrasive particles
- Motor cable SUBCAB® specially developed for wastewater applications
Wet Pit (P)
Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.
Portable (S)
Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.
Specifications
Performance Curves














Solutions
Recommended Solutions














Documentation & Tools
Interactive Tools

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.