Flygt Crane and winch

Overview
- Adjustable reach and swiveling
- Winch or chain block
- Holder for installation on floor or wall
- Stainless or galvanized steel
- Max load up to 600 kg
FLYGT LIFTING CRANE
The crane gives quick access to the submerged pump/mixer for inspection and service. Choose between holders for floor or wall installation. The crane is made of stainless or galvanized steel.
Flygt lifting equipment is tested and CE marked.
WINCH AND CHAIN BLOCK
The crane can be equipped with a winch or a chain block.
- The manual winch kit is complete with 15 m wire, corner blocks/pulley and fastening bracket
- Flygt lifting chains and chain block
Flygt lifting equipment is tested and CE marked.
Wet Pit (P)
Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.
Documentation & Tools
Interactive Tools

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.