Flygt Check & Gate Valves

Overview Documentation & Tools
Overview

Overview

Product Features
  • Check and gate valves for wastewater have a 100% free flow to prevent clogging

  • Good quality valves allow a long service life

  • Valves can be installed in horizontal and vertical position​

CHECK VALVE

Valves made especially for wastewater prevent clogging to 100% by providing a free flow through the valve. Good-quality valves extend service life. The valve closes every time the pump stops — thousands of times over many years.

GATE VALVE AND KNIFE GATE VALVE

Xylem supplies gate valves suitable for wastewater. They have 100% free flow through the valve to prevent clogging by solids in the water.

Good-quality valves ensure a long service life, with normal functioning even after many years of operation.

Knife gate valves have a short face-to-face length, e.g. for installation in tight spaces.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (F)

Portable (F)

​​Free standing, semi permanent, submersible pump installation. Free standing pump with connection for discharge hose or pipe in sumps with restricted space.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.