Flygt Access Cover

Overview
- Heavy-duty access cover
- Suitable for pump stations located under roads
- Made of ductile iron
HEAVY-DUTY ACCESS COVER
The heavy-duty access cover with frame is suitable for vehicle traffic and rated for installation on roads. It can carry a maximum load of 400 kN (40 tons).
The cover is made of ductile iron.
A special tool is used for opening the cover. Hinged covers have a safety catch to prevent them from closing accidentally. The cover surface is slip proof.
Wet Pit (P)
Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.
Wet Pit (H)
Semi permanent, submersible pump installation. Wet pit arrangement with the pump suspended under the discharge connection. The pump is automatically connected to the discharge pipe.