It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

53040 Bronze 'Utility Pump' AC Motor Pump Unit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 500 centiPoise
  • Dry running capability for 30 minutes

040 Size Bronze Flexible Impeller Utility Pump

Flow rate: Nominal 35 Litres/min (7.8 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)
Pressure up to 2 bar

Specifications

Specifications

 
 
Pumps
53040-2001
53040-2003
53040-2021
53040-2101
53040-2103
Body Materials
Bronze
Bronze
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Carbon/Ceramic mechanical seal
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless steel motor shaft
Stainless steel motor shaft
Stainless steel motor shaft
Stainless steel motor shaft
Stainless steel motor shaft
Port Type
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
Voltage
110 or 230 (VAC)
110 or 230 (VAC)
110 or 230 (VAC)
110 or 230 (VAC)
110 or 230 (VAC)
Frequency
50 (Hz)
50 (Hz)
50 (Hz)
50 (Hz)
50 (Hz)
Motor
550W IP55
550W IP55
550W IP55
550W IP55
550W IP55
Cable
Fitted with 2m long supply cable
Fitted with 2m long supply cable
Fitted with 2m long supply cable
Fitted with 2m long supply cable
Fitted with 2m long supply cable
Weight
9.5 (kg) 20.9 (lb)
9.5 (kg) 20.9 (lb)
9.5 (kg) 20.9 (lb)
9.5 (kg) 20.9 (lb)
9.5 (kg) 20.9 (lb)
 
 
53040 Series
53040-2001
53040-2003
53040-2021
53040-2101
53040-2103
CE
Yes
Yes
Yes
N/A
Yes
Voltage
230/1/50
230/1/50
230/1/50
110 (VAC)
110/1/50
Impeller
Neoprene
Nitrile
Neoprene
Neoprene
Neoprene
Style
MPU
MPU
MPU
N/A
MPU
Poles
N/A
N/A
N/A
4
N/A
Speed
N/A
N/A
N/A
1450 (rpm)
N/A
Amp Draw
N/A
N/A
N/A
8 (amp)
N/A
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents

53040 Technical Data Sheet.PDF

Technical Brochures

53040 Bronze Flexible Impeller Series Utility Pump