It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Gas Feed Systems

E-2000 Evaporator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Water-immersed tank heat exchanger specifically designed for the conversion of liquid chlorine to a gaseous state.

  • Thermostatically controlled water temperature
  • Safe design - electrical interlock of all safety arrangements and automatic pressure reducing and shut-off valve protects gas feeder from liquid entry

The latent heat of evaporation limits gas withdrawal from containers - an evaporator is necessary wherever the rate of gas withdrawal from multiple containers is not fast enough to keep with process demand requirements.

  • Vaporizing chamber is TUV certified & designed for the test pressure of 60 bar
  • Housed in a two piece FRP cabinet allowing easy removal and free access to all components for service
  • Separate wall mounting PLC based control panel provides the process visualization, level & temperature control of water bath
  • Monitoring inlet / outlet of gas pressure
  • Touch Panel with animated process panel

  • Both gas chamber and water-bath tank are cathodically protected by three magnesium anodes against corrosion from the hot water
  • Reduction in the number of gas cylinders / containers employed, saving space and handling
  • This evaporator can also be adapted for handling other gases such as sulphur dioxide.

Specifications