It looks like you are coming from United States, but the current site you have selected to visit is Uganda. Do you want to change site?

Yes, please! No, keep me on the current site

PS Series Oscillating Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Pump Design: Oscillating Pump 
  • Outlet Port: 1/8” BSP - NPT Optional 
  • Inlet Port: ¼” Hose Barb - BSP/NPT Optional 
  • Coil: Insulation Class II / Thermal Class “F” 
  • Body Material: Polyamide (Brass Optional) 
  • Seal Material: NBR / HNBR 
  • Regulatory: CE, UL, VDE

Performance data:

  • Nominal Voltage: 110 / 230 VAC
  • Liquid Temperature: Maximum 95°F (35°C)
  • Pressure Rating: Up to 19 bar (276 psi)
  • Flow Rating: Up to 1200 cm³/min (0.32 gal/min)

Building on our extensive experience in positive displacement pumps, Flojet’s new PS Series Oscillating pumps provide a compact solution for low flow, high pressure applications.

Applications:

  • Espresso Coffee Makers
  • Floor Care Machines
  • Steam Irons
  • Steam Generators
  • Steam Cleaning Systems
  • Medical Appliances
  • Water Dispensers
  • Air Conditioners
  • Cooling Systems
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Hot Beverage Dispensing
Food & Beverage Services Hot Beverage Dispensing
Cold Beverage Dispensing
Food & Beverage Services Cold Beverage Dispensing
Documentation & Tools

Documentation & Tools

Documents