It looks like you are coming from United States, but the current site you have selected to visit is Uganda. Do you want to change site?

Yes, please! No, keep me on the current site

SJ Deep Well Jet Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High Capacity and Pressure: Specifically designed to deliver high capacities at deeper settings.
  • Stainless Steel Pump Shaft: Hex design provides positive drive for impellers and eliminates clearance adjustments.
  • Easy to Service: Can be taken apart for service by removing four bolts.
  • Corrosion Resistant: Glass filled thermoplastic impellers. Stainless steel wear rings and coverplates. Electro-coated paint process applied inside and out and then baked on.
  • Powered for Continuous Operation: Pump is designed for continuous operation. All ratings are within the motor manufacturer’s recommended working limits.
  • Easy to Prime: Top mounted vent plug allows air to escape from seal cavity during initial priming.
  • Adjustable Automatic Pressure Control Valve: Guarantees maximum capacity at all times. Bypass check valve equalizes pressure in entire system and helps prevent loss of prime.

Deep Well Vertical Jet Pump (60 Hz)

Specifically designed for: Homes, Farms, Cottages

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Parts

Technical Brochure