It looks like you are coming from United States, but the current site you have selected to visit is Uganda. Do you want to change site?

Yes, please! No, keep me on the current site

Quick Set RJA Convertible Jet Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

N/A

Manual regulator provided with deep well packages.
NEMA standard motor provides longlasting operation and easy replacement.
Shipping and carrying weight of this pump is less than most conventional brands

Shallow well injector is resistant to wear and corrosion.
Home, Farm, Cottage Use

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Parts