It looks like you are coming from United States, but the current site you have selected to visit is Uganda. Do you want to change site?

Yes, please! No, keep me on the current site

HSJ Horizontal Multi-Stage Jet Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High Capacity and Pressure: Specifically designed to deliver high capacities at greater pressures.
  • Stainless Steel Pump Shaft: Hex design provides positive drive for impellers and eliminates clearance adjustments.
  • Easy to Service: Can be taken apart for service by removing four bolts.
  • Corrosion Resistant: Glass filled thermoplastic impellers. Stainless steel wear rings and coverplates. Electro-coat paint process applied inside and out and then baked on.
  • Powered for Continuous Operation: Pump is designed for continuous operation. All ratings are within the motor manufacturer’s recommended working limits.
  • Convertible: Designed for use on shallow or deep well applications using appropriate Goulds Water Technology Pumps fittings. See the performance charts on the following pages for fitting order numbers.

Multi-Stage Convertible Jet Pump – 60Hz

Basic Pump Unit: Includes pump, motor, pressure switch, tubing, fittings, pressure gauge and bushing.

Shallow Well Package: Includes adapter, nozzle, venturi, bolts, gasket and pipe plugs.

Deep Well Jet Assembly Package: Twin Pipe includes: jet body, nozzle, venturi and foot valve. Packer includes: jet body with built-in check valve, nozzle and venturi.

Specifically designed for:
-Homes
-Farms
-Cottages
-Booster Service

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools