It looks like you are coming from United States, but the current site you have selected to visit is Uganda. Do you want to change site?

Yes, please! No, keep me on the current site

Marlow Series – Stock Line Swimming Pool & Waterpark Pumps

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Rugged Cast Iron Construction
  • Highly Efficient, Enclosed Bronze Impeller
  • Cast Iron Casing with 125# Flat Face Flange Connections
  • Broad Hydraulic Coverage
  • Replaceable Shaft Sleeve Protects Shaft
  • Ease of Maintenance
  • Self-lubricating Mechanical Seal
  • Back Pull-out Design
  • Nationally Known Brand JM or JP Shaft Motors
  • NSF Certified

NSF Mark

End suction centrifugal pumps stocked in 5 through 20 HP sizes for use on commercial pool and waterpark applications.

 

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure