Featuring
![](/siteassets/brand/xylem/hydrovar/automatic-start-up-menu-2.jpg?width=250&height=150&quality=65&rmode=crop&bgcolor=00000000&format=webp)
Simplifies commissioning, programming and operation by stepping the user through the various processes
![](/siteassets/brand/xylem/hydrovar/expanded-ranges.jpg?width=250&height=150&quality=65&rmode=crop&bgcolor=00000000&format=webp)
Increases pump flexibility:
- 1,5 kW 3ph 380-460V
- From 1,5kW to 11kW 3ph 208-240V
- Up to 4 kW 1ph 230V
![](/siteassets/brand/xylem/hydrovar/larger-lcd-display.jpg?width=250&height=150&quality=65&rmode=crop&bgcolor=00000000&format=webp)
Simplifies use by making the programming easier to read and by displaying additional parameters within the same page
![](/siteassets/brand/xylem/hydrovar/premium-card-option.jpg?width=250&height=150&quality=65&rmode=crop&bgcolor=00000000&format=webp)
Extends the standard, multi-pump I/O capability by an additional two inputs and two outputs, which optimizes the supply chain and makes product selection easy
![](/siteassets/brand/xylem/hydrovar/standard-bacnet-and-modbus.jpg?width=250&height=150&quality=65&rmode=crop&bgcolor=00000000&format=webp)
Provides seamless BMS integration and offers a complete set of analog and digital I/O
![](/siteassets/brand/xylem/hydrovar/embedded-thdi-filter.jpg?width=250&height=150&quality=65&rmode=crop&bgcolor=00000000&format=webp)
Provides better electricity quality from the grid without line reactor filters, reducing the heating of the cables and extending the lifetime of the equipment
![](/siteassets/brand/xylem/hydrovar/advanced-motor-control.jpg?width=250&height=150&quality=65&rmode=crop&bgcolor=00000000&format=webp)
Reduces heating via software, which protects the motor by extending its lifetime and minimizing drive losses