It looks like you are coming from United States, but the current site you have selected to visit is Tanzania. Do you want to change site?

Yes, please! No, keep me on the current site

P, PAB, PSA Peripheral pumps

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not applicable

Peripheral pumps can develop high heads using powered motors.
Versions available:
PB version with bronze pump body for sea water.
PK version compatible with hot water up to 80°C.
PBK version with bronze pump body compatible with hot water up to 80°C.

Specifications

Specifications

General Specification
P, PAB, PSA
Delivery
up to 3.72 m³/h
Head
up to 82 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.30 kW up to 1.10 kW
Maximum operating pressure
10 bar
Temperature of pumped liquid
from -10 °C to 80 °C
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Ware Washing and Waste Management
Food & Beverage Services Ware Washing and Waste Management
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manuals