It looks like you are coming from United States, but the current site you have selected to visit is Tanzania. Do you want to change site?

Yes, please! No, keep me on the current site

JS Plus, JSZPlus

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Shallow Well Adapter Built In
  • Back Pull-Out Design
  • Two Compartment Motor for Easy Access to Wiring
  • Corrosion Resistant
  • Protected Mechanical Seal
  • FDA Compliant Impeller

Residential Shallow Well Jet Pump 1/2, 3/4, 1 and 1 1/2 HP
JS+ – J5S, J5SH, J10S, J15S

Applications:
Homes
Cottages
Booster Service

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Parts