It looks like you are coming from United States, but the current site you have selected to visit is Tanzania. Do you want to change site?

Yes, please! No, keep me on the current site

Deep Well Packer Adapters

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

N/A

FOR USE WITH JET PUMPS

AWJ2: awj2   2" Packer Adapter: Well casing adapter for series J+, JRD and HSJ jet pumps.
AWCJ3: awcj3   3" Packer Adapter: Well casing adapter for series J+ and HSJ.
AW40*: aw40   Well casing adapter for series J+, JRD and HSJ jet pumps
AWD2 or AWD3: awd2-3   Well casing adapter for series SJ and VJ jet pumps.
AW42**: aw42   Well casing adapter for series SJ and VJ jet pumps.
SRPA: srpa   Converts Goulds Pumps SJ to Sta-Rite® 2" packer.

*AW40 is used to comply with State of Michigan requirements for offset installations from 2″ or 3″ diameter wells. **AW42 can be used to comply with State of Michigan requirements for offset installations from 2″ or 3″ diameter wells. AW42 cannot be used as well casing adapter for 3″ diameter wells.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure