It looks like you are coming from United States, but the current site you have selected to visit is Tanzania. Do you want to change site?

Yes, please! No, keep me on the current site

VIT Lineshaft Turbine Pumps

Overview Accessories Industries & Applications
Overview

Overview

Product Features
  • Hydraulic coverage from 15K-50K GPM
  • High pressure solutions
  • Industry-leading efficiencies across coverage range
  • Options for low-NPSHa conditions and suction lift concerns
  • Application-specific product options and material choices, including option for corrosive/abrasive services
  • Customizable configurations for site-specific needs, such as above/below ground discharge
  • Minimal floor space requirements
  • Vertical Hollow Shaft or Vertical Solid Shaft motor options

This style of pump offers more material and configuration flexibility than submersible pump and motor combinations for applications with higher temperatures or varying fluid properties. Lineshaft column assemblies can be open or enclosed, depending on the application.

Multistage lineshaft vertical turbine pumps are ideal for wet pit, open sump, or deep well pumping. Lineshaft vertical turbines are configured such that the hydraulic components are submerged into the pumped fluid while the motor is located above ground, making it easy to access electrical components.

  • Industrial Process Pumps
  • Industrial/Commercial Water Supply
  • Seawater and Raw Water Intake
  • Municipal Water and Wastewater
  • Utility Circulating Water
  • Filter Backwash
  • Effluent Transfer
  • Plant Water Systems
  • Storage Terminal Transport
  • Power Generation
  • Condenser Circulating Water Pumps
  • Water Parks
  • Mining
  • Dewatering and Flood Control
  • Industrial Cooling Tower
  • Snow Making
  • Chemical Process
  • Packaged Pump Stations
Accessories

Accessories

Accessories

VIC Canned Vertical Turbine Pumps

Features and Benefits:
  • Hydraulic coverage from 15K-50K GPM
  • High pressure solutions
  • Industry-leading efficiencies across coverage range
  • Options for low-NPSHa conditions and suction lift concerns
  • Application-specific product options and material choices, including option for corrosive/abrasive services
  • Customizable configurations for site-specific needs
  • In-line piping connection options for easier and less costly installations
  • Minimal floor space requirements

Column Pumps

  • Flows to 400,000 gpm (91,000 m3/h)
  • Heads to 600 ft TDH (180 m)
  • 32" to 156" Discharge (813 to 3962 mm)
  • Semi-Enclosed Impeller Models WCAX, YDD, WCA, WCF and WCB​
  • Enclosed Impeller Models WMCC and WMCE​