It looks like you are coming from United States, but the current site you have selected to visit is Tanzania. Do you want to change site?

Yes, please! No, keep me on the current site

Mixed Flow Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 6” thru 12” Open Mixed Flow Impellers
  • 400 thru 5,500 gpm
  • TDH ranging from 5 to 70 feet
  • BEP from 82 to 84%
  • CI Bowls/Brz Fitted
  • Assembled or Un-Assembled 1-stage Units
  • Oil Lube, Water Lube, or Water Flush Configurations

Cast-iron bronze fitted mixed flow pumps ideal for applications with high flow, low pressure requirements. Xylem Goulds Water Technology Mixed Flow pumps are available with 6″ to 12″ impeller diameters, capacities up to 5,500 gpm, and TDH ranging from 5′ to 70′.

Xylem Goulds Water Technology mixed flow pumps are ideal for applications with high flow, low pressure requirements. These pumps are a great choice for many surface water irrigation applications, but are also perfect for high flow/low head duty points found in numerous municipal and industrial pumping applications.

Click here for the Turbine Catalog with General Information, Terms & Conditions of Turbine Products, Performance Curves and Engineering Data

Industries & Applications