It looks like you are coming from United States, but the current site you have selected to visit is Tanzania. Do you want to change site?

Yes, please! No, keep me on the current site

Condensate Pumping Packages Condensate Return Pump Series CU

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Avaialble

These units consist of a cast iron or epoxy coated steel receiver, one or two pumps, and automatic float control.  The pumps operate according to water level change in the receiver. Standard equipment is a heavy duty two-pole float switch on single units.  A mechanical alternator is provided on duplex condensate pumps. On single phase pumps through two horsepower, the switch is factory wired.  Steel Cover Plates, Duplex cover plates are split on 24” dia., 30” dia. and larger have individual pump mounting plates.  Receivers for condensate units are preselected for 1 minute net storage.

In the selection table, you’ll find that condensate pumps are pre-selected to deliver 1 gpm per 1000 EDR according to modern practice. This is twice the condensing rate and is the recommended rating.

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating