It looks like you are coming from United States, but the current site you have selected to visit is Tanzania. Do you want to change site?

Yes, please! No, keep me on the current site

Condensate Pumping Packages Condensate Return Pump Series CS

Overview Performance Curves Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features

Not Applicable

Condensate return units for systems up to 150,000 sq. Ft. EDR. Steel receivers sized from 6 – 250 gallon (23 – 946 liters). CS units are available in either simplex or duplex design.

Receivers have a low height NPT inlet for easy return line piping and a separate NPT overflow that can be used as a secondary vent.

All simplex units include a two pole float switch. Duplex units include float switches (a mechanical alternator is available). All pumps are bronze fitted with bronze case wear rings and stainless steel shafts. Pumps are available in 3500 or 1750 RPM.

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
Documentation & Tools
Submittals